(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESCO 320 mm /1 Mouth Coolant Nozzle (Magnet Type)EA991DA-3 320

ESCO 320 mm /1 Mouth Coolant Nozzle (Magnet Type)EA991DA-3 320
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,812₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnet force-32kgf
・Operating liquid pressure-0.2 to 0.34MPa
・Connection-1/4 NPT
・Spray unit length-320mm
・Nozzle tip dia.-1/4, 1/8, 1/16 (1 pc each)
・Magnet + manifold dim.-41 x 48 x 58(H)mm
・Weight-0.46kg
・For cutting oil and water-soluble coolant

 
Part Number
EA991DA-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,811.75

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991DA-3 in the ESCO 320 mm /1 Mouth Coolant Nozzle (Magnet Type)EA991DA-3 320 series.

X
whatsapp-qr whatsapp-icon