(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Button Head] Grease Nipple EA991CY-1【10 Pieces Per Package】

[Button Head] Grease Nipple EA991CY-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,959₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Brass, nickel plating finish
・Width across flats-17mm
・Button dia.-15mm
・Screw dim.…R1/8
・Length…18mm

Part Number
EA991CY-1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,958.89

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991CY-1 in the [Button Head] Grease Nipple EA991CY-1 series.

X
whatsapp-qr whatsapp-icon