(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Funnel (Made of Polypropylene)

Funnel (Made of Polypropylene)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA991BL-21

  • Overall Length
    240mm
  • Materials
    Polypropylene
  • Nozzle length
    105mm
  • Diameter
    180mm
  • Product Detail Type
    Funnel (Made of Polypropylene)
  • Nozzle outer diameter
    19mm

Loading...

Part Number
EA991BL-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,926.84

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Specifications]
··Threaded stem type leg pipe for "-22" and "-23."

Specifications of EA991BL-21

  • Overall Length
    240mm
  • Materials
    Polypropylene
  • Nozzle length
    105mm
  • Diameter
    180mm
  • Product Detail Type
    Funnel (Made of Polypropylene)
  • Nozzle outer diameter
    19mm

Loading...

Part Number
EA991BL-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,926.84

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Funnel (Made of Polypropylene)

Funnel (Made of Polypropylene)

You can add up to 6 items to the comparison list.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list