(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA991BC-300A |
EA991BC-500A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Capacity | Scale Contents |
---|---|---|---|---|---|---|---|
₹ 3,099.00 |
1 Piece(s) | 6 Day(s) or more | 341g | 3L | With 1 L as the lower limit up to 3 L in increments of 0.5 L | ||
₹ 3,710.58 |
1 Piece(s) | 5 Day(s) or more | 440g | 5L | With 1 L as the lower limit up to 5 L in increments of 0.5 L |
Part Number |
---|
[Features]
Materials are high-density polyethylene (container) and low-density polyethylene (nozzle).
A cover is attached to the main body and the tip of the nozzle.
With scale and flexible nozzle.
Oil/acid resistant characteristics.
Capacities selectable from 1, 2, 3, and 5 L.
Part Number |
---|
EA991BC-300A |
EA991BC-500A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Capacity | Scale Contents |
---|---|---|---|---|---|---|---|
₹ 3,099.00 |
1 Piece(s) | 6 Day(s) or more | 341g | 3L | With 1 L as the lower limit up to 3 L in increments of 0.5 L | ||
₹ 3,710.58 |
1 Piece(s) | 5 Day(s) or more | 440g | 5L | With 1 L as the lower limit up to 5 L in increments of 0.5 L |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy