(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oil Pump for Drum EA990XL-1

Oil Pump for Drum EA990XL-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA990XL-1

Part Number
EA990XL-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,285.53

1 Piece(s) 5 Day(s) or more

Product Description

【Product Specifications】
・Discharge rate-Approx. 20L/72 revolutions
・Material-Cast iron
・Application-Low-viscosity oil such as light oil, machine oil, and engine oil
・Hose length-1,000mm
・Weight-3.4kg
・Up to SAE 30

Specifications of EA990XL-1

Part Number
EA990XL-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,285.53

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1