(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Pump for Drum (Stainless Steel) EA990XC-4

Oil Pump for Drum (Stainless Steel) EA990XC-4

You can add up to 6 items to the comparison list.

Catalog

Japanese Only

Loading...

Specifications of EA990XC-4

Loading...

Part Number
EA990XC-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 18,564.33

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Discharge rate-Approx. 355ml/stroke
・Material-SUS304, fluoropolymer
・Application-Ester, alcohol, alkali, strong acid, hydrocarbon, automotive additives, light oil, lubricating oil, kerosene, solvent, thinner, benzene, cleaning liquid, fuel oil, transmission oil, water-soluble chemical liquid, anti-freeze liquid, soap, wax, etc.
・Overall length-1,330mm
・Weight-2.4kg

Specifications of EA990XC-4

Loading...

Part Number
EA990XC-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 18,564.33

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list