(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA990PT-30 |
EA990PT-60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Weight | Overall Length | Size |
---|---|---|---|---|---|---|---|---|
₹ 300.00 |
1 Piece(s) | 6 Day(s) or more | 30 | 23g | 150mm | Body inner diameter: 21.5 mm, tip inner diameter: 2.5 mm, tip outer diameter: 4 mm | ||
₹ 399.99 |
1 Piece(s) | 6 Day(s) or more | 60 | 32g | 155mm | Body Inner Diameter: 30 mm, tip inner diameter: 2.5 mm, tip outer diameter: 4 mm |
Part Number |
---|
[Product Specifications]
· Plastic
·Capacity: 10/20 ml
·Overall length: 115/132 mm
Part Number |
---|
EA990PT-30 |
EA990PT-60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Weight | Overall Length | Size |
---|---|---|---|---|---|---|---|---|
₹ 300.00 |
1 Piece(s) | 6 Day(s) or more | 30 | 23g | 150mm | Body inner diameter: 21.5 mm, tip inner diameter: 2.5 mm, tip outer diameter: 4 mm | ||
₹ 399.99 |
1 Piece(s) | 6 Day(s) or more | 60 | 32g | 155mm | Body Inner Diameter: 30 mm, tip inner diameter: 2.5 mm, tip outer diameter: 4 mm |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy