(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic oiler (50 to 1,000 ml)

Plastic oiler (50 to 1,000 ml)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 380.01 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Materials
    Polyethylene
  • Nozzle length
    50mm
  • Opening diameter
    15mm
  • Nozzle Tip Inner Diameter
    2mm
  • Product Detail Type
    Plastic oiler (50 to 1,000 ml)

Product Description

This is an oiler with a vertical nozzle made of polyethylene.
Prevents liquid leakage with a push-in nozzle cap.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language