(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Spring Balancer EA987ZE-2

Spring Balancer EA987ZE-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,853₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Stroke-1.6m
・Nylon cord
・Weight: -1: 440g-2: 440g-3: 460g
・If the nylon cord shows any abnormality, stop using the tool.
・Capacity…0.6 to 1.5kg
・Body dim. (mm)…95(W) x 145(H)
・Hole diameter of a hanging hole…dia. 12mm

Part Number
EA987ZE-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,852.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA987ZE-2 in the Spring Balancer EA987ZE-2 series.