Loading...

Spring Balancer EA987ZB-9A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Stroke-2.5m
・Wire rope dia.-Dia. 3mm
・Body dim.-Dia. 220mm
・Long stroke type
・The drum lock mechanism allows easy replacement of tools.
・Capacity (kg)…5 to 9
・Weight (kg)…5.4

Spring Balancer EA987ZB-9A | ESCO | MISUMI India