(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1.3 m spring balancer

1.3 m spring balancer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,515₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

In the case of such as assembly production lines or long hours of screw tightening and disassembly work, the suspended objects can be lightly moved up and down by hand, improving work efficiency.

Part Number
EA987ZB-3
EA987ZB-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
JAN code

₹ 10,515.09

1 Piece(s) 5 Day(s) or more 1.0 to 3.04518340117303

₹ 11,142.27

1 Piece(s) 7 Day(s) or more 2.5 to 5.04518340117310
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
JAN code

Loading...

  1. 1

Basic Information

Product Type Tool balancer Stroke(m) 1.3 Rope Diameter(mm) 3
Main Body Size (mm) ø 148
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language