(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Stainless Steel]Pulley (load 180/270/450 kg)

[Stainless Steel]Pulley (load 180/270/450 kg)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA987SM-25

  • Overall Length
    83.3mm
  • Materials
    Stainless steel (SUS316)
  • Wheel diameter
    25.4mm
  • Working load (kg)
    180 kg
  • Details 1
    Swivel (360° rotation)
  • Product detail type
    [Stainless Steel]Pulley (load 180/270/450 kg)
  • Diameter of rope used
    6.4mm
Part Number
EA987SM-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,873.58

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall Length
    83.3mm
  • Materials
    Stainless steel (SUS316)
  • Wheel diameter
    25.4mm
  • Working load (kg)
    180 kg
  • Details 1
    Swivel (360° rotation)
  • Product detail type
    [Stainless Steel]Pulley (load 180/270/450 kg)
  • Diameter of rope used
    6.4mm

Product Description

[Specifications]
·It has excellent corrosion resistance and durability.
·Materials: Stainless Steel (SUS316)
·Swivel (360° rotation)

Specifications of EA987SM-25

  • Overall Length
    83.3mm
  • Materials
    Stainless steel (SUS316)
  • Wheel diameter
    25.4mm
  • Working load (kg)
    180 kg
  • Details 1
    Swivel (360° rotation)
  • Product detail type
    [Stainless Steel]Pulley (load 180/270/450 kg)
  • Diameter of rope used
    6.4mm
Part Number
EA987SM-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,873.58

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon