(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sheave (Rope Diameter Up to 8 / Up to 10)

Sheave (Rope Diameter Up to 8 / Up to 10)

You can add up to 6 items to the comparison list.

Loading...

Catalog

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

【Product Specifications】
・Replacement parts of pulleys
・Material--1、-2、-3、-11、-12、-13:steel、-21、-22:stainless steel
・Use a built-in bearing type for high speed operation.
・Wheel dia. (mm)-50
・Hole dia. (mm)-10
・Rope dia.-8mm

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list