(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sheave (Rope Diameter up to 10 / up to 12 / up to 14 / up to 18)

Sheave (Rope Diameter up to 10 / up to 12 / up to 14 / up to 18)

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA987HP-13

  • Size
    A (hole diameter): 20 mm, B: -, C: 20 mm, D: 27 mm, E: 29 mm, F: 12 mm
  • Materials
    Steel
  • Wheel diameter
    125mm
  • Product detail type
    Sheave (Rope Diameter up to 10 / up to 12 / up to 14 / up to 18)
  • Diameter of rope used
    Up to 18mm
Part Number
EA987HP-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,125.55

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Size
    A (hole diameter): 20 mm, B: -, C: 20 mm, D: 27 mm, E: 29 mm, F: 12 mm
  • Materials
    Steel
  • Wheel diameter
    125mm
  • Product detail type
    Sheave (Rope Diameter up to 10 / up to 12 / up to 14 / up to 18)
  • Diameter of rope used
    Up to 18mm

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
Steel
[Applications]
Pulley replacement parts
* Use a built-in bearing type for high speed rotation.

Specifications of EA987HP-13

  • Size
    A (hole diameter): 20 mm, B: -, C: 20 mm, D: 27 mm, E: 29 mm, F: 12 mm
  • Materials
    Steel
  • Wheel diameter
    125mm
  • Product detail type
    Sheave (Rope Diameter up to 10 / up to 12 / up to 14 / up to 18)
  • Diameter of rope used
    Up to 18mm
Part Number
EA987HP-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,125.55

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list