(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel Eye Nut

Swivel Eye Nut

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA987GL-23

  • Thread Diameter
    M16
  • Size C
    14mm
  • Size D
    35mm
  • Size K
    65mm
  • Product type
    Others
  • Product Detail Type
    Swivel Eye Nut
  • Basic working load(t)
    1.5
  • Details 1
    Nickel chrome molybdenum steel
Part Number
EA987GL-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,940.93

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Thread Diameter
    M16
  • Size C
    14mm
  • Size D
    35mm
  • Size K
    65mm
  • Product type
    Others
  • Product Detail Type
    Swivel Eye Nut
  • Basic working load(t)
    1.5
  • Details 1
    Nickel chrome molybdenum steel

Product Description

【Product Specifications】
・Tightened with a general-purpose ratchet
・Material-Nickel, chromium, molybdenum steel
・Special pink powder coating whose color changes depending on the temperature
・K…47
・D…25
・C…8.5
・Thread dia.…M10
・Workingload…0.4t

Specifications of EA987GL-23

  • Thread Diameter
    M16
  • Size C
    14mm
  • Size D
    35mm
  • Size K
    65mm
  • Product type
    Others
  • Product Detail Type
    Swivel Eye Nut
  • Basic working load(t)
    1.5
  • Details 1
    Nickel chrome molybdenum steel
Part Number
EA987GL-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,940.93

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon