(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel Eye Bolt

Swivel Eye Bolt

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of EA987GL-2A

  • Weight
    0.2 kg
  • Size
    K: 56 mm, D (inner diameter): 30 mm, L: 18 mm, N: 8 mm, Wire diameter: 10 mm
  • Materials
    Nickel chrome molybdenum steel
  • Thread Diameter
    M12×18
  • Working Load
    0.75 t
  • Appropriate Torque Value
    25Nm
  • Detail 2
    The base is 360° rotating
  • Detail 3
    Includes a dedicated key
  • Product detail type
    Swivel Eye Bolt
Part Number
EA987GL-2A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,902.41

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight
    0.2 kg
  • Size
    K: 56 mm, D (inner diameter): 30 mm, L: 18 mm, N: 8 mm, Wire diameter: 10 mm
  • Materials
    Nickel chrome molybdenum steel
  • Thread Diameter
    M12×18
  • Working Load
    0.75 t
  • Appropriate Torque Value
    25Nm
  • Detail 2
    The base is 360° rotating
  • Detail 3
    Includes a dedicated key
  • Product detail type
    Swivel Eye Bolt

Product Description

[Features]
Special pink powder coating that changes color with temperature
Adopted high-tensile bolts of grade 10.9 or higher
Comes with a mounting key and does not require any dedicated tool. All products have been magnetically inspected

Specifications of EA987GL-2A

  • Weight
    0.2 kg
  • Size
    K: 56 mm, D (inner diameter): 30 mm, L: 18 mm, N: 8 mm, Wire diameter: 10 mm
  • Materials
    Nickel chrome molybdenum steel
  • Thread Diameter
    M12×18
  • Working Load
    0.75 t
  • Appropriate Torque Value
    25Nm
  • Detail 2
    The base is 360° rotating
  • Detail 3
    Includes a dedicated key
  • Product detail type
    Swivel Eye Bolt
Part Number
EA987GL-2A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,902.41

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage method and usage examples

Instruction manual

Swivel eye bolt, instruction manual 1Swivel eye bolt, instruction manual 2

X
whatsapp-qr whatsapp-icon