(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eye Hook (Stainless Steel) With Safety Latch

Eye Hook (Stainless Steel) With Safety Latch

You can add up to 6 items to the comparison list.

Loading...

Catalog

Japanese Only

Product Description

【Product Specifications】
・Material-Stainless steel (SUS316)
・With safety latch
・Load…135kg
・Opening…16.8mm
・Length…99mm

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list