(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel Safety Hook

Swivel Safety Hook

You can add up to 6 items to the comparison list.

Catalog

Japanese Only

Loading...

Specifications of EA987FV-4A

  • Size
    L: 267 mm, B: 52 mm, C: 50 mm, D: 70 mm, E: 50mm, F: 16 mm, G: 28 mm, H: 39 mm, K: 138 mm
  • Materials
    Special steel
  • Chain Size
    12.5mm
  • Weight (kg)
    3.6
  • Product type
    Hook
  • Product Detail Type
    Swivel Safety Hook
  • Basic working load(t)
    4.2
  • Details 1
    With safety latch
  • Total Length (mm)
    322
  • Size of Opening (mm)
    52

Loading...

Part Number
EA987FV-4A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,759.09

1 Piece(s) 6 Day(s) or more

Product Description

A safety hook made of special steel.
Useful for preventing twisting of chains and wires.

Specifications of EA987FV-4A

  • Size
    L: 267 mm, B: 52 mm, C: 50 mm, D: 70 mm, E: 50mm, F: 16 mm, G: 28 mm, H: 39 mm, K: 138 mm
  • Materials
    Special steel
  • Chain Size
    12.5mm
  • Weight (kg)
    3.6
  • Product type
    Hook
  • Product Detail Type
    Swivel Safety Hook
  • Basic working load(t)
    4.2
  • Details 1
    With safety latch
  • Total Length (mm)
    322
  • Size of Opening (mm)
    52

Loading...

Part Number
EA987FV-4A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,759.09

1 Piece(s) 6 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list