(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel Hook (0.5 to 2.0 t Load)

Swivel Hook (0.5 to 2.0 t Load)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA987FA-5

  • Materials
    Steel
  • Product type
    Hook
  • Product Detail Type
    Swivel Hook (0.5 to 2.0 t Load)
  • Basic working load(t)
    0.5
  • Details 1
    With safety latch
  • Total Length (mm)
    165
  • Size of Opening (mm)
    25
Part Number
EA987FA-5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,940.36

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    Steel
  • Product type
    Hook
  • Product Detail Type
    Swivel Hook (0.5 to 2.0 t Load)
  • Basic working load(t)
    0.5
  • Details 1
    With safety latch
  • Total Length (mm)
    165
  • Size of Opening (mm)
    25

Product Description

[Features]
·With safety latch
·For preventing twisting of chains and wires.

Specifications of EA987FA-5

  • Materials
    Steel
  • Product type
    Hook
  • Product Detail Type
    Swivel Hook (0.5 to 2.0 t Load)
  • Basic working load(t)
    0.5
  • Details 1
    With safety latch
  • Total Length (mm)
    165
  • Size of Opening (mm)
    25
Part Number
EA987FA-5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,940.36

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon