(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

100 V AC Electric Chain Hoist, 200 kg

100 V AC Electric Chain Hoist, 200 kg

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA987DD-3

  • Power Supply
    Single-phase 100 V
  • Weight (kg)
    7.5
  • Minimum distance between hooks
    280mm
  • Load rating (kg)
    200
  • Motor output (W)
    180W
  • Winding Speed (m/Minute)
    3.8
  • Lifting height (m)
    3
Part Number
EA987DD-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 87,044.78

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Power Supply
    Single-phase 100 V
  • Weight (kg)
    7.5
  • Minimum distance between hooks
    280mm
  • Load rating (kg)
    200
  • Motor output (W)
    180W
  • Winding Speed (m/Minute)
    3.8
  • Lifting height (m)
    3

Product Description

At work sites such as factories, you can easily lift heavy objects without applying force.

Specifications of EA987DD-3

  • Power Supply
    Single-phase 100 V
  • Weight (kg)
    7.5
  • Minimum distance between hooks
    280mm
  • Load rating (kg)
    200
  • Motor output (W)
    180W
  • Winding Speed (m/Minute)
    3.8
  • Lifting height (m)
    3
Part Number
EA987DD-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 87,044.78

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon