Loading...

Caster EA986EC-10C

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Applicable Item No. …EA986EC-10, -10R, -10Y Replacement Caster
・Free Type
・Wheel Dia. …Dia 50mm
・Material …Urethane
・Qty. Per Unit …1 pcs

Caster EA986EC-10C | ESCO | MISUMI India