• We're pleased to inform that 15th July, 2019 onwards dispatch lead time for MISUMI India non-stock parts(from Japan) is resumed back to normal i.e. 5 days from order placement date.
Auxiliary Sash Lock (with Key) EA983TX-2

Auxiliary Sash Lock (with Key) EA983TX-2

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Auxiliary hock for window
・Material-Body and rail: SUS304, Cylinder: brass
・-3 can adjust the fixing position in the range of 0 to 80mm.
・With a key
・Dim. (mm)…28 x 54
・Mount…Screw

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA983TX-2
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)