Loading...

Digital Lock EA983SX-35

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Push-button type
・Number cannot be set.
・Material-Body: zinc alloy, Hanger: brass
・Chrome plating finish
・-35 with 8 buttons,-40 and -50 with 10 buttons
・Width(mm)…35
・Hangerdia. (mm)…5.5
・Length…19
・Width…19.5