(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Phosphorescence Guide Sign Tape EA983G-64

Phosphorescence Guide Sign Tape EA983G-64

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983G-64

  • Details 1
    With release paper
  • Product Detail Type
    25 mm × 9.1 m Phosphorescent Guidance Sign Tape
  • Tape thickness
    Approx. 0.25 mm
  • Tape Width
    25mm
  • Tape length
    9.1m
  • Phosphorescent Duration
    6 hours
  • Specifications
    Rightward-facing
Part Number
EA983G-64
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,668.45

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Details 1
    With release paper
  • Product Detail Type
    25 mm × 9.1 m Phosphorescent Guidance Sign Tape
  • Tape thickness
    Approx. 0.25 mm
  • Tape Width
    25mm
  • Tape length
    9.1m
  • Phosphorescent Duration
    6 hours
  • Specifications
    Rightward-facing

Product Description

【Product Specifications】
・Tape width-25mm
・Tape length-9.1m
・Tape thickness-Approx. 0.25mm
・With separation paper
・Set neat the ground and use as the escape route guide for crowling under smoke.
・Luminous duration-6 hours
・Specification…Right direction

Specifications of EA983G-64

  • Details 1
    With release paper
  • Product Detail Type
    25 mm × 9.1 m Phosphorescent Guidance Sign Tape
  • Tape thickness
    Approx. 0.25 mm
  • Tape Width
    25mm
  • Tape length
    9.1m
  • Phosphorescent Duration
    6 hours
  • Specifications
    Rightward-facing
Part Number
EA983G-64
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,668.45

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1