(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

25 mm × 9.1 m Phosphorescent Guidance Sign Tape

25 mm × 9.1 m Phosphorescent Guidance Sign Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,664.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983G-63
EA983G-64
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications

₹ 3,664.84

1 Piece(s) 6 Day(s) or more Leftward-facing

₹ 3,668.45

1 Piece(s) 6 Day(s) or more Rightward-facing

Basic Specifications

  • Details 1
    With release paper
  • Product Detail Type
    25 mm × 9.1 m Phosphorescent Guidance Sign Tape
  • Tape thickness
    Approx. 0.25 mm
  • Tape Width
    25mm
  • Tape length
    9.1m
  • Phosphorescent Duration
    6 hours

Product Description

【Product Specifications】
・Tape width-25mm
・Tape length-9.1m
・Tape thickness-Approx. 0.25mm
・With separation paper
・Set neat the ground and use as the escape route guide for crowling under smoke.
・Luminous duration-6 hours
・Specification…Left direction

Part Number
EA983G-63
EA983G-64
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications

₹ 3,664.84

1 Piece(s) 6 Day(s) or more Leftward-facing

₹ 3,668.45

1 Piece(s) 6 Day(s) or more Rightward-facing

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon