(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

900 × 550 mm Safety Display Banner

900 × 550 mm Safety Display Banner

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983FT-401

  • Size
    550×900mm
  • Materials
    Tarpaulin
  • Display Contents
    Keep out
  • Product detail type
    900 × 550 mm Safety Display Banner
Part Number
EA983FT-401
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,860.69

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size
    550×900mm
  • Materials
    Tarpaulin
  • Display Contents
    Keep out
  • Product detail type
    900 × 550 mm Safety Display Banner

Product Description

It is a hook-and-loop tape type and can be easily attached and detached.
The size is 550 × 900 mm.
Display contents: Do Not Enter / Safety First

Specifications of EA983FT-401

  • Size
    550×900mm
  • Materials
    Tarpaulin
  • Display Contents
    Keep out
  • Product detail type
    900 × 550 mm Safety Display Banner
Part Number
EA983FT-401
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,860.69

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon