Loading...

LED Rotary Light (with Magnet) EA983FS-53A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For cigar lighter (with ON/OFF switch at the plug)
    ・Light source-3W LED bulb
    ・Splash-proof construction
    ・Material-Globe: Polycarbonate, Body: ABS resin
    ・Dim.-145 x 200 x 140(H)mm
    ・Weight-900g
    ・Cord length-4.5m
    ・With magnet at the bottom
    ・This type can be used for both 12 and 24VDC. It is not necessary to change a switch according to vehicles.
    ・Color-Yellow
    ・Rated voltage-For both 12 and 24VDC

    LED Rotary Light (with Magnet) EA983FS-53A | ESCO | MISUMI India