Loading...

(Battery-Type) LED Rotary Light EA983FS-41A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power Supply …AA Battery ×4 Pcs (Separately Sold )
    ・Light Source …LED Ball 20Light (4 Pcs ×5Line )
    ・Battery Life …About 100 Hours(When using alkaline dry cell)
    ・Size …Dia 125×112(H)mm
    ・Weight …About 500g(except batteries)
    ・Material …Glove Section :Polycarbonate 、Body :ABSResin
    ・Color …Red
    ・Drip-Proof
    ・Strong With Magnet
    ・Easy To Carry Around Due To Operating By Batteries.
    ・You Can Switch Between The Patterns Of “rotate" And “blink" Using The Button At The Bottom.