Loading...

(Battery-type) LED Rotary Light EA983FS-303

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Normally lighting type
    ・Power supply-AA size battery x 2 pcs (included)
    ・Light source-8 LED bulbs
    ・Dim.-Dia. 76 x 75mm
    ・Weight-Approx. 160g (body only)
    ・Waterproof standard (IP class)-IP55
    ・Light-up and flashing switching type
    ・With magnet on the bottom
    ・With screws for wall-mount
    ・Color…Blue
    ・At rotation…150 hours
    ・At flashing…180 hours