(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
1,000 mm, Edge Guard

1,000 mm, Edge Guard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,001.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983FJ-233
EA983FJ-234
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size H Steel Compatible Width

₹ 3,001.62

1 Piece(s) 5 Day(s) or more 35×22×1000mm 10×21mm

₹ 3,052.85

1 Piece(s) 5 Day(s) or more 38×24×1000mm 12×26mm

Basic Specifications

  • Color
    Lemon yellow
  • Materials
    Flexible PVC
  • Quantity
    Includes 1 pc
  • Product detail type
    1,000 mm, Edge Guard

Product Description

【Product Specifications】
・Length-1000mm
・Material-Soft PVC
・Color-Yellow
・Ideal for protection of an exposed edges like the edges of wide flange beams.
・It can be easily cut with a cutter knife.
・a-3mm
・b-16mm
・c-31mm
・d-22mm

Part Number
EA983FJ-233
EA983FJ-234
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size H Steel Compatible Width

₹ 3,001.62

1 Piece(s) 5 Day(s) or more 35×22×1000mm 10×21mm

₹ 3,052.85

1 Piece(s) 5 Day(s) or more 38×24×1000mm 12×26mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon