(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

15/22 mm Cushion Corner Guard (Transparent/2 pieces)【2 Pieces Per Package】

15/22 mm Cushion Corner Guard (Transparent/2 pieces)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983FE-71

  • Weight
    Approx. 5 g (Per pc.)
  • Size
    37×37×15(H)mm
  • Accessories
    Transparent Double-Sided Tape (Acrylic adhesive)
  • Color
    clear
  • Materials
    PVC (PVC)
  • Thickness
    4mm
  • Width
    18mm
  • Product detail type
    15/20 mm, Cushion Corner Guard (Clear/2 pcs.)
Part Number
EA983FE-71
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 535.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Basic Specifications

  • Weight
    Approx. 5 g (Per pc.)
  • Size
    37×37×15(H)mm
  • Accessories
    Transparent Double-Sided Tape (Acrylic adhesive)
  • Color
    clear
  • Materials
    PVC (PVC)
  • Thickness
    4mm
  • Width
    18mm
  • Product detail type
    15/20 mm, Cushion Corner Guard (Clear/2 pcs.)

Product Description

【Product Specifications】
・Material-PVC
・Color-Clear
・Since it is a transparent material, it does not impair the texture of the target object and it is not outstanding.
・Resistant to water, alkali and solvent.
・With transparent double-sided tape
・Dim.-37×37×15mm
・Thickness-4mm

Specifications of EA983FE-71

  • Weight
    Approx. 5 g (Per pc.)
  • Size
    37×37×15(H)mm
  • Accessories
    Transparent Double-Sided Tape (Acrylic adhesive)
  • Color
    clear
  • Materials
    PVC (PVC)
  • Thickness
    4mm
  • Width
    18mm
  • Product detail type
    15/20 mm, Cushion Corner Guard (Clear/2 pcs.)
Part Number
EA983FE-71
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 535.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon