(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

9 × 11 mm/30 m Cushion Guard (Pinch Type)

9 × 11 mm/30 m Cushion Guard (Pinch Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983FE-50

  • Weight
    Approx. 1,650 g (Including outer box)
  • Size
    Approx. 9 (W) mm × 11 (D) mm × 30 (L) m roll
  • Color
    Yellow
  • Materials
    NBR (Foam rubber)
  • Details 1
    Non-adhesive, insertion type
  • Product detail type
    9 × 11 mm/30 m Cushion Guard (Pinch Type)
Part Number
EA983FE-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,045.84

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight
    Approx. 1,650 g (Including outer box)
  • Size
    Approx. 9 (W) mm × 11 (D) mm × 30 (L) m roll
  • Color
    Yellow
  • Materials
    NBR (Foam rubber)
  • Details 1
    Non-adhesive, insertion type
  • Product detail type
    9 × 11 mm/30 m Cushion Guard (Pinch Type)

Product Description

【Product Specifications】
・Ideal for protection material of sharp edge and danger point.
・Can be used for construction of large facilities and long objects.
・Box can be detached. It can be used for storage.
・Material-NBR(rubber foam)
・Dim.-Approx. 9(W)mm×11(D)mm×30(L)m roll
・Color-Yellow
・Non-adhesive type

Specifications of EA983FE-50

  • Weight
    Approx. 1,650 g (Including outer box)
  • Size
    Approx. 9 (W) mm × 11 (D) mm × 30 (L) m roll
  • Color
    Yellow
  • Materials
    NBR (Foam rubber)
  • Details 1
    Non-adhesive, insertion type
  • Product detail type
    9 × 11 mm/30 m Cushion Guard (Pinch Type)
Part Number
EA983FE-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,045.84

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon