(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Switching Prohibition Tape EA983D-2

Switching Prohibition Tape EA983D-2

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983D-2

  • Details 1
    With glue on the back
  • Size (mm)
    30 (W) mm × 20 (L) m
  • Contents
    Operation Prohibited
  • Product Detail Type
    20 m Prohibition Tape / Prohibition Tape
Part Number
EA983D-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 909.00

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Details 1
    With glue on the back
  • Size (mm)
    30 (W) mm × 20 (L) m
  • Contents
    Operation Prohibited
  • Product Detail Type
    20 m Prohibition Tape / Prohibition Tape

Product Description

【Product Specifications】
・Dim.-30 (W)mm x 20m
・With adhesion on back face
・This can peeled easily after use and trace of adhesive does not remain.
・Text content…Do Not Operate

Specifications of EA983D-2

  • Details 1
    With glue on the back
  • Size (mm)
    30 (W) mm × 20 (L) m
  • Contents
    Operation Prohibited
  • Product Detail Type
    20 m Prohibition Tape / Prohibition Tape
Part Number
EA983D-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 909.00

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1