(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA983AH-31 |
EA983AH-32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|
₹ 4,481.76 |
1 Piece(s) | 6 Day(s) or more | 120×120mm | ||
₹ 11,179.80 |
1 Piece(s) | 6 Day(s) or more | 200×200mm |
[Applications]
Used to announce emergency exit.
[Features]
Because of its phosphorescent properties, it continues to glow for several minutes even when electricity is turned off, easy installation with sticker.
Part Number |
---|
EA983AH-31 |
EA983AH-32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|
₹ 4,481.76 |
1 Piece(s) | 6 Day(s) or more | 120×120mm | ||
₹ 11,179.80 |
1 Piece(s) | 6 Day(s) or more | 200×200mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy