(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High-intensity Phosphorescence Exit Sign EA983AH-27

High-intensity Phosphorescence Exit Sign EA983AH-27

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983AH-27

  • Materials
    PET label
  • Details 2
    With release paper
  • Details 1
    Certified product for firefighting equipment (HP-012) C-200 class
  • Size
    120×360mm
  • Product Detail Type
    360 × 120 mm [High Luminance Phosphorescent Type] Evacuation Exit Sign
  • Contents
    ← EMERGENCY EXIT
  • Details 3
    High luminance phosphorescent evacuation guidance sign
Part Number
EA983AH-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,639.29

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    PET label
  • Details 2
    With release paper
  • Details 1
    Certified product for firefighting equipment (HP-012) C-200 class
  • Size
    120×360mm
  • Product Detail Type
    360 × 120 mm [High Luminance Phosphorescent Type] Evacuation Exit Sign
  • Contents
    ← EMERGENCY EXIT
  • Details 3
    High luminance phosphorescent evacuation guidance sign

Product Description

【Product Specifications】
・Dim.-120 x 360mm
・Material-PET sticker
・With separation paper
・Japan first and only one sticker type as the approved fire-fighting equipment
・Approved fire-fighting equipment (HP-012)
・Text content…←Emergency Exit

Specifications of EA983AH-27

  • Materials
    PET label
  • Details 2
    With release paper
  • Details 1
    Certified product for firefighting equipment (HP-012) C-200 class
  • Size
    120×360mm
  • Product Detail Type
    360 × 120 mm [High Luminance Phosphorescent Type] Evacuation Exit Sign
  • Contents
    ← EMERGENCY EXIT
  • Details 3
    High luminance phosphorescent evacuation guidance sign
Part Number
EA983AH-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,639.29

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1