(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

360 × 120 mm [High Luminance Phosphorescent Type] Evacuation Exit Sign

360 × 120 mm [High Luminance Phosphorescent Type] Evacuation Exit Sign

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 9,639.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983AH-25
EA983AH-26
EA983AH-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 9,639.29

1 Piece(s) 7 Day(s) or more Emergency Exit

₹ 9,639.29

1 Piece(s) 7 Day(s) or more EMERGENCY EXIT →

₹ 9,639.29

1 Piece(s) 6 Day(s) or more ← EMERGENCY EXIT

Basic Specifications

  • Materials
    PET label
  • Details 2
    With release paper
  • Details 1
    Certified product for firefighting equipment (HP-012) C-200 class
  • Size
    120×360mm
  • Product Detail Type
    360 × 120 mm [High Luminance Phosphorescent Type] Evacuation Exit Sign
  • Details 3
    High luminance phosphorescent evacuation guidance sign

Product Description

【Product Specifications】
・Dim.-120 x 360mm
・Material-PET sticker
・With separation paper
・Japan first and only one sticker type as the approved fire-fighting equipment
・Approved fire-fighting equipment (HP-012)
・Text content…Emergency Exit

Part Number
EA983AH-25
EA983AH-26
EA983AH-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 9,639.29

1 Piece(s) 7 Day(s) or more Emergency Exit

₹ 9,639.29

1 Piece(s) 7 Day(s) or more EMERGENCY EXIT →

₹ 9,639.29

1 Piece(s) 6 Day(s) or more ← EMERGENCY EXIT

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon