(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

100 × 300 mm [Phosphorescent] Passage Guidance Sign

100 × 300 mm [Phosphorescent] Passage Guidance Sign

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983AH-3

  • Materials
    Phosphorescent plate (phosphorescent rigid PVC sheet)
  • Size
    100×300×1mm
  • Product Detail Type
    100 × 300 mm [Phosphorescent] Passage Guidance Sign
  • Contents
    ← EMERGENCY EXIT
Part Number
EA983AH-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,601.00

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Materials
    Phosphorescent plate (phosphorescent rigid PVC sheet)
  • Size
    100×300×1mm
  • Product Detail Type
    100 × 300 mm [Phosphorescent] Passage Guidance Sign
  • Contents
    ← EMERGENCY EXIT

Product Description

[Applications]
Used to inform location of emergency exits.
[Features]
Because it is phosphorescent, it will continue to glow for several minutes even after electricity is turned off.

Specifications of EA983AH-3

  • Materials
    Phosphorescent plate (phosphorescent rigid PVC sheet)
  • Size
    100×300×1mm
  • Product Detail Type
    100 × 300 mm [Phosphorescent] Passage Guidance Sign
  • Contents
    ← EMERGENCY EXIT
Part Number
EA983AH-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,601.00

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon