(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Phosphorescence Fire Escape Apparatus Sign EA983AF-93A

Phosphorescence Fire Escape Apparatus Sign EA983AF-93A

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983AF-93A

  • Materials
    Rigid PVC
  • Size
    120×360×1mm
  • Product Detail Type
    120 × 360 mm Phosphorescent Evacuation Equipment Sign
  • Format
    Single-sided printing, phosphorescent material
  • Contents
    ESCAPE EQUIPMENT
Part Number
EA983AF-93A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,118.91

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Rigid PVC
  • Size
    120×360×1mm
  • Product Detail Type
    120 × 360 mm Phosphorescent Evacuation Equipment Sign
  • Format
    Single-sided printing, phosphorescent material
  • Contents
    ESCAPE EQUIPMENT

Product Description

【Product Specifications】
・Size-120x360x1mm
・Material-Hard PVC
・Phosphorescent type. Illuminates for several minutes after light is turned off.
・One side printing
・Text content-Escape Equipment

Specifications of EA983AF-93A

  • Materials
    Rigid PVC
  • Size
    120×360×1mm
  • Product Detail Type
    120 × 360 mm Phosphorescent Evacuation Equipment Sign
  • Format
    Single-sided printing, phosphorescent material
  • Contents
    ESCAPE EQUIPMENT
Part Number
EA983AF-93A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,118.91

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1