(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

120 × 360 mm Phosphorescent Evacuation Equipment Sign

120 × 360 mm Phosphorescent Evacuation Equipment Sign

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 972.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983AF-92A
EA983AF-93A
EA983AF-94A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 972.00

1 Piece(s) 6 Day(s) or more Escape Route

₹ 1,118.91

1 Piece(s) 6 Day(s) or more ESCAPE EQUIPMENT

₹ 1,118.91

1 Piece(s) 6 Day(s) or more Evacuation Ladder

Basic Specifications

  • Materials
    Rigid PVC
  • Size
    120×360×1mm
  • Product Detail Type
    120 × 360 mm Phosphorescent Evacuation Equipment Sign
  • Format
    Single-sided printing, phosphorescent material

Product Description

【Product Specifications】
・Size-120x360x1mm
・Material-Hard PVC
・Phosphorescent type. Illuminates for several minutes after light is turned off.
・One side printing
・Text content-Escape Door

Part Number
EA983AF-92A
EA983AF-93A
EA983AF-94A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 972.00

1 Piece(s) 6 Day(s) or more Escape Route

₹ 1,118.91

1 Piece(s) 6 Day(s) or more ESCAPE EQUIPMENT

₹ 1,118.91

1 Piece(s) 6 Day(s) or more Evacuation Ladder

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon