(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

JIS Safety Sign Board EA983AF-102A

JIS Safety Sign Board EA983AF-102A

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983AF-102A

  • Materials
    Rigid PVC
  • Details 1
    With English letters
  • Size
    225×300×1mm
  • Format
    Single-sided printing
  • Contents
    FIRE EXTINGUISHER (←)
  • Mounting hole
    ø3 mm × 4 positions
Part Number
EA983AF-102A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,135.58

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Rigid PVC
  • Details 1
    With English letters
  • Size
    225×300×1mm
  • Format
    Single-sided printing
  • Contents
    FIRE EXTINGUISHER (←)
  • Mounting hole
    ø3 mm × 4 positions

Product Description

【Product Specifications】
・Size-225x300x1mm
・Material-Hard PVC
・Hole dia.-Dia.3mm x 4 places
・With English characters
・One side printing
・Text content-←Fire Extinguisher

Specifications of EA983AF-102A

  • Materials
    Rigid PVC
  • Details 1
    With English letters
  • Size
    225×300×1mm
  • Format
    Single-sided printing
  • Contents
    FIRE EXTINGUISHER (←)
  • Mounting hole
    ø3 mm × 4 positions
Part Number
EA983AF-102A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,135.58

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1