(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Wire Sling EA981WK-52

Wire Sling EA981WK-52

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA981WK-52

  • Overall length
    1.5m
  • Materials
    Carbon steel (hot-dip galvanizing finish)
  • Product Detail Type
    16 mm Wire Sling
  • Rope diameter
    16mm
  • Breaking load
    12.0 t
  • Weight
    2.2 kg
Part Number
EA981WK-52
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,049.95

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall length
    1.5m
  • Materials
    Carbon steel (hot-dip galvanizing finish)
  • Product Detail Type
    16 mm Wire Sling
  • Rope diameter
    16mm
  • Breaking load
    12.0 t
  • Weight
    2.2 kg

Product Description

【Product Specifications】
・No roughness at all.
・This sling can be easily pulled out from under a load.
・-1 to -58 are finished with plating.
・Length…1.5m
・Rope dia.…16mmBreakingload12.0t
・Weight…2.2kg

Specifications of EA981WK-52

  • Overall length
    1.5m
  • Materials
    Carbon steel (hot-dip galvanizing finish)
  • Product Detail Type
    16 mm Wire Sling
  • Rope diameter
    16mm
  • Breaking load
    12.0 t
  • Weight
    2.2 kg
Part Number
EA981WK-52
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,049.95

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1