(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

16 mm Wire Sling

16 mm Wire Sling

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,415.04 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Materials
    Carbon steel (hot-dip galvanizing finish)
  • Product Detail Type
    16 mm Wire Sling
  • Rope diameter
    16mm
  • Breaking load
    12.0 t

Product Description

[Specifications]
·There are no thorns.
·Easy to pull out from under the luggage.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list