(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

14 mm Wire Sling

14 mm Wire Sling

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,663.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA981WK-41
EA981WK-42
EA981WK-43
EA981WK-44
EA981WK-45
EA981WK-46
EA981WK-47
EA981WK-48
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Weight

₹ 2,663.24

1 Piece(s) 5 Day(s) or more 1.0m 1.3 kg

₹ 3,107.60

1 Piece(s) 5 Day(s) or more 1.5m 1.6 kg

₹ 3,591.18

1 Piece(s) 6 Day(s) or more 2.0m 2.0㎏

₹ 3,999.40

1 Piece(s) 5 Day(s) or more 2.5m 2.3 kg

₹ 4,390.20

1 Piece(s) 5 Day(s) or more 3.0m 2.6 kg

₹ 5,219.05

1 Piece(s) 5 Day(s) or more 4.0m 3.3 kg

₹ 6,071.65

1 Piece(s) 5 Day(s) or more 5.0m 3.9 kg

₹ 6,885.60

1 Piece(s) 5 Day(s) or more 6.0m 4.55 kg

Basic Specifications

  • Materials
    Carbon steel (hot-dip galvanizing finish)
  • Product Detail Type
    14 mm Wire Sling
  • Rope diameter
    14mm
  • Breaking load
    9.5 t

Product Description

[Specifications]
·There are no thorns.
·Easy to pull out from under the luggage.

Part Number
EA981WK-41
EA981WK-42
EA981WK-43
EA981WK-44
EA981WK-45
EA981WK-46
EA981WK-47
EA981WK-48
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Weight

₹ 2,663.24

1 Piece(s) 5 Day(s) or more 1.0m 1.3 kg

₹ 3,107.60

1 Piece(s) 5 Day(s) or more 1.5m 1.6 kg

₹ 3,591.18

1 Piece(s) 6 Day(s) or more 2.0m 2.0㎏

₹ 3,999.40

1 Piece(s) 5 Day(s) or more 2.5m 2.3 kg

₹ 4,390.20

1 Piece(s) 5 Day(s) or more 3.0m 2.6 kg

₹ 5,219.05

1 Piece(s) 5 Day(s) or more 4.0m 3.3 kg

₹ 6,071.65

1 Piece(s) 5 Day(s) or more 5.0m 3.9 kg

₹ 6,885.60

1 Piece(s) 5 Day(s) or more 6.0m 4.55 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon