(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

12 mm Wire Sling

12 mm Wire Sling

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,089.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA981WK-31
EA981WK-32
EA981WK-33
EA981WK-34
EA981WK-35
EA981WK-36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Weight

₹ 2,089.56

1 Piece(s) 5 Day(s) or more 1.0m 0.8 kg

₹ 2,346.44

1 Piece(s) 5 Day(s) or more 1.5m 1.1 kg

₹ 2,663.24

1 Piece(s) 5 Day(s) or more 2.0m 1.3 kg

₹ 2,962.60

1 Piece(s) 6 Day(s) or more 2.5m 1.5 kg

₹ 3,336.00

1 Piece(s) 6 Day(s) or more 3.0m 1.8 kg

₹ 3,933.42

1 Piece(s) 5 Day(s) or more 4.0m 2.2 kg

Basic Specifications

  • Materials
    Carbon steel (hot-dip galvanizing finish)
  • Product Detail Type
    12 mm Wire Sling
  • Rope diameter
    12mm
  • Breaking load
    6.7 t

Product Description

[Specifications]
·There are no thorns.
·Easy to pull out from under the luggage.

Part Number
EA981WK-31
EA981WK-32
EA981WK-33
EA981WK-34
EA981WK-35
EA981WK-36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Weight

₹ 2,089.56

1 Piece(s) 5 Day(s) or more 1.0m 0.8 kg

₹ 2,346.44

1 Piece(s) 5 Day(s) or more 1.5m 1.1 kg

₹ 2,663.24

1 Piece(s) 5 Day(s) or more 2.0m 1.3 kg

₹ 2,962.60

1 Piece(s) 6 Day(s) or more 2.5m 1.5 kg

₹ 3,336.00

1 Piece(s) 6 Day(s) or more 3.0m 1.8 kg

₹ 3,933.42

1 Piece(s) 5 Day(s) or more 4.0m 2.2 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon