(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Wire Sling EA981WC-14

Wire Sling EA981WC-14

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA981WC-14

  • Overall length
    2.5m
  • Product Detail Type
    9 mm Wire Sling
  • Rope diameter
    9mm
  • Breaking load
    4.07 t
  • Weight
    1.0 kg
  • Color
    Orange
  • Quantity
    1 pc.
Part Number
EA981WC-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,186.31

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall length
    2.5m
  • Product Detail Type
    9 mm Wire Sling
  • Rope diameter
    9mm
  • Breaking load
    4.07 t
  • Weight
    1.0 kg
  • Color
    Orange
  • Quantity
    1 pc.

Product Description

【Product Specifications】
・Since the length of wire sling can be identified by color, confirmation of length or inventory control can be performed efficiently.
・Length…2.5m
・Rope dia.…9mmBreaking load39.9kN
・Weight…1.0kg

Specifications of EA981WC-14

  • Overall length
    2.5m
  • Product Detail Type
    9 mm Wire Sling
  • Rope diameter
    9mm
  • Breaking load
    4.07 t
  • Weight
    1.0 kg
  • Color
    Orange
  • Quantity
    1 pc.
Part Number
EA981WC-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,186.31

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1