(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

9 mm Slinging Wire

9 mm Slinging Wire

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA981WA-4

  • Overall length
    4.0m
  • Product Detail Type
    9 mm Slinging Wire
  • Rope diameter
    9mm
  • Breaking load
    4.06 t
  • Weight
    1.26 kg
Part Number
EA981WA-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,061.31

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall length
    4.0m
  • Product Detail Type
    9 mm Slinging Wire
  • Rope diameter
    9mm
  • Breaking load
    4.06 t
  • Weight
    1.26 kg

Product Description

[Features]
This wire is capable of slinging.
[Applications]
Suitable for lifting and suspending loads on site.

Specifications of EA981WA-4

  • Overall length
    4.0m
  • Product Detail Type
    9 mm Slinging Wire
  • Rope diameter
    9mm
  • Breaking load
    4.06 t
  • Weight
    1.26 kg
Part Number
EA981WA-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,061.31

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon