(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sling Chain (2-hook/sling hook)

Sling Chain (2-hook/sling hook)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA981VD-26A

  • Overall length(m)
    2m
  • Chain Size
    7.1mm
  • Working Load(t)
    0 to 60° (2.7 t) · 60 to 90° (2.2 t)
  • Details 1
    2 hanging
  • Details 2
    Steel cast iron
  • Details 3
    With master ring
  • Weight(kg)
    5.9 kg
  • Product Detail Type
    Sling Chain (2-Hanging)
  • Master Ring Inner Diameter
    140×80mm
  • Details 4
    Spring hook (with stopper)
Part Number
EA981VD-26A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 24,905.56

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Overall length(m)
    2m
  • Chain Size
    7.1mm
  • Working Load(t)
    0 to 60° (2.7 t) · 60 to 90° (2.2 t)
  • Details 1
    2 hanging
  • Details 2
    Steel cast iron
  • Details 3
    With master ring
  • Weight(kg)
    5.9 kg
  • Product Detail Type
    Sling Chain (2-Hanging)
  • Master Ring Inner Diameter
    140×80mm
  • Details 4
    Spring hook (with stopper)

Product Description

[Specifications]
·Double leg
·Materials: Steel cast iron
·With master ring / spring hook (with stopper)

Specifications of EA981VD-26A

  • Overall length(m)
    2m
  • Chain Size
    7.1mm
  • Working Load(t)
    0 to 60° (2.7 t) · 60 to 90° (2.2 t)
  • Details 1
    2 hanging
  • Details 2
    Steel cast iron
  • Details 3
    With master ring
  • Weight(kg)
    5.9 kg
  • Product Detail Type
    Sling Chain (2-Hanging)
  • Master Ring Inner Diameter
    140×80mm
  • Details 4
    Spring hook (with stopper)
Part Number
EA981VD-26A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 24,905.56

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon