(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA979BD-1 |
EA979BD-2 |
EA979BD-3 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Weight | Mountable size |
---|---|---|---|---|---|---|---|
₹ 7,881.00 |
1 Pack(s) |
2 Pieces Per Package |
6 Day(s) or more | Approx. 930 g per pc. | 300 to 450mm | ||
₹ 7,086.00 |
1 Pack(s) |
2 Pieces Per Package |
Available | 6 Day(s) or more | Approx. 1,135 g per pc. | 450 to 700mm | |
₹ 9,323.00 |
1 Pack(s) |
2 Pieces Per Package |
Available | 5 Day(s) or more | Approx. 1,485 g per pc. | 700 to 1200mm |
【Product Specifications】
・Pressure-resistant-150kg
・Material-steel(vinyl chloride resin coated steel pipe), ABS resin
・Its H-shaped structure allows this product to securely fasten furniture.
・Attachment size-300 to 450mm
・Weight(1 pc)-930g
Part Number |
---|
EA979BD-1 |
EA979BD-2 |
EA979BD-3 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Weight | Mountable size |
---|---|---|---|---|---|---|---|
₹ 7,881.00 |
1 Pack(s) |
2 Pieces Per Package |
6 Day(s) or more | Approx. 930 g per pc. | 300 to 450mm | ||
₹ 7,086.00 |
1 Pack(s) |
2 Pieces Per Package |
Available | 6 Day(s) or more | Approx. 1,135 g per pc. | 450 to 700mm | |
₹ 9,323.00 |
1 Pack(s) |
2 Pieces Per Package |
Available | 5 Day(s) or more | Approx. 1,485 g per pc. | 700 to 1200mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy