(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Furniture Overturning Prevention Pole (2 Pcs.)【2 Pieces Per Package】

Furniture Overturning Prevention Pole (2 Pcs.)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 9,246.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA979BC-2
EA979BC-3
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Mounting Range (Height)

₹ 9,246.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more Approx. 2.4 kg 350 to 500mm

₹ 10,208.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more Approx. 2.8 kg 500 to 800mm

Basic Specifications

  • Materials
    Pipe: resin-coated steel pipe molded product: ABS resin, EVA
  • Quantity
    2 pcs.
  • Pressure Resistance
    Approx. 200 kg
  • Leg Size
    80 × 360 mm (Leg size is the length x width of the base)

Product Description

[Features]
Pole for furniture overturning prevention with improved stability with 2 fulcrums

Part Number
EA979BC-2
EA979BC-3
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Mounting Range (Height)

₹ 9,246.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more Approx. 2.4 kg 350 to 500mm

₹ 10,208.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more Approx. 2.8 kg 500 to 800mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon