• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Stainless Steel Shelf (Light Weight) EA976EK-90

Stainless Steel Shelf (Light Weight) EA976EK-90

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・The product must be assembled by user.
・Height-1800mm
・Pole width-30mm
・Material-Stainless(hairline finish)
・Load capacity(on each shelf)-100kg
・The shelf board can be moved at a pitch of 50 mm. (Excluding top and bottom boards)
・Width-875mm
・Depth-450mm
・Weight(kg)-23.3

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : EA976EK-90
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)